Linear needle guide unit Z073/... | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation
November 2019

HASCO Linear needle guide unit Z073/...

The new HASCO linear needle guide unit Z073/... is used when maximum precision is required in the flat guiding of plates in injection moulding units and die-casting moulds.

A tight-fitting tolerance between the square centring guide and the circulating needle rolling elements in the guide retainer permits reliable and highly precise centring. HASCO is thus setting completely new standards in precision and rolling friction.

High-precision, flat guidance of injection moulding tools

This system, which is virtually free of play, ensures highly precise, flat guidance of components and is designed specifically for stripper plates. Circulating needles enable an unlimited stroke.

The guides are exceedingly low-wear on account of the rolling friction and the large contact surface of the needles with service temperatures of up to 200°C. The resulting long service life can be extended still further by using the high-performance lubricating spray Z261/….

In addition to the complete sub-assembly Z073/..., the square centring guide Z0731/... and linear needle guide unit Z0732 /... can be supplied separately.

Press release