Two-stage ejector for off-centre mounting | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation
August 2020

Exclusively from HASCO - Two-stage ejector Z1697/... for off-centre mounting

The two-stage ejector Z1697/... available exclusively from HASCO is especially suitable for off-centre mounting in injection moulds.

With its compact design, this demoulding element is used especially in larger moulds, where high forces are required to activate the ejector system. For these applications, two or four of the two-stage ejectors are mounted symmetrically on the ejector side.

The precision part is available from stock with nominal diameters of 16, 20 and 26 mm. The two strokes acting in the same direction can be adjusted on an infinitely variable basis. The positive locking ensures a high level of functional safety.

The exclusive two-stage ejector Z1697/... from HASCO can be very easily fixed to the ejector assemblies and, through its precise internal mounting, ensures simultaneous, clean ejector guidance.

With its extensive two-stage ejector range (see press photo), HASCO offers numerous individual options for reliable motion control and demoulding during the injection moulding process. All the two-stage ejectors can be supplied with a DLC-coating on the functional surfaces. This coating has a high surface hardness and low coefficients of friction, considerably improve the service life of the mould, thus making a significant contribution to boosting productivity and reducing the cost of the manufacturing process.

Press release