Z1780 | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation
May 2020

Defined movement and latching

On complex injection moulds or die-casting tools, sometimes a second parting plane or an additional demoulding plane is necessary, for example on three-plate moulds or moulds with dual ejector assemblies. To allow defined movement and latching of the moving plates, HASCO has developed the round latch lock units Z1780/... and Z1782/... especially for these applications.

The compact round latch lock units have multipoint locking around the circumference, which allows an optimum force flux. The round latch lock units Z1780/… with pulling and pushing action can be mounted in many different ways. Process safety and reliability is further enhanced with the thermal expansion offset compensation and the integrated collision protection.

B
oth the round latch lock units are available ex stock in three sizes and different lengths for a wide range of strokes, allowing a broad spectrum of individual mould configurations.

Press release