Z21/... Centring sleeve | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation
December 2018

HASCO Centring sleeve Z21/...

With the new centring sleeve Z21/…, HASCO offers a solution that can be deployed simply and flexibly to precisely align the plates on injection moulds as they are joined together.

Simple, space-saving and flexible

With its space-saving positioning above the screw connection, the new HASCO Z21/... centring sleeve allows plates to be very easily centred in relation to one another and thus offers even greater flexibility in mould design.

The space-saving assembly in the build-up screw connection is further facilitated by a 15° lead-in chamfer. The centring sleeve is equipped with an integrated pull-out thread for particularly easy dismantling.

The new centring sleeve Z21/… is versatile in use and suitable for maximum service temperatures of up to 200°C.

Brochure

Press release