text.skipToContent text.skipToNavigation
May 2019

Fast and secure positioning and fixing with new ball catches from HASCO

Ball catches are frequently used in mould construction as a pressure pin. They are easy to mount and enable locking and fixing with linear and radial movements of mould components.

HASCO's new ball catches Z3700/... (with reinforced spring force) and Z3701/... (with thread locking) are both high-performance models that supplement HASCO's extensive standard component range for standardised ball catches.

The ball catches are provided with a slot for assembly and can be quickly positioned with a screwdriver. The ball and internal spring of the two ball catches are made of stainless steel.

Ball catch Z3700 /... is noted for its reinforced spring force and allows particularly high holding forces at application temperatures of up to 350 °C. Ball catch Z3701/… with special thread locking offers a high level of reliability against twisting at application temperatures of up to 80 °C.

All HASCO's ball catches can be used universally and enable simple and fast fixing, precise positioning and reliable locking of the respective mould components.

Press release