Reliable demoulding of high-volume injection mouldings | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation
February 2020

Reliable demoulding of high-volume injection mouldings

High-volume, hollow injection mouldings, in particular, are frequently difficult to demould because of the vacuum that develops in the cavity.

Through its robust construction, the new HASCO air valve Z4913/… guarantees a safe and reliable production process. With targeted venting of the plastic component on the moving half of the mould, the vacuum can be optimally released with the aid of the air valve.

Simple assembly and dismantling in the mounting hole allows rapid and reliable fitting and removal, with the feed tolerance considerably reducing the danger of tilting. Also, the mechanical stroke limitation boosts process reliability.

The air valves can be flexibly positioned and installed to save space. All the components in contact with the melt are made of stainless steel and are resistant to aggressive plastics.

The series, which is suitable for fast runners, can be used for working pressures of 3 – 10 bar and temperatures of up to 250°C maximum.

Press release