Z730/... tool lock | HASCO Portal
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
October 2020

HASCO tool lock prevents unintended opening

To prevent injection moulds from opening during installation and removal as well during transport and to prevent any moving plates, like ejector assemblies from shifting out of position, it is essential to secure them against unintentional movement. The new mould lock Z730/... available exclusively from HASCO provides a simple, reliable solution and ensuring maximum safety.

Positive locking action

With its positive locking action, the tool lock can be operated with just one hand and without any tools, avoiding any damage to the mould. The lock, which can remain on the mould, ensures secure transport and production positions. This product, which is available exclusively from HASCO, can be used at temperatures of up to 90°C.

Press release