HASCO multiple shut-off couplings and nipples for high-temperature applications | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

HASCO multiple shut-off couplings and nipples for high-temperature applications

The proven HASCO multiple shut-off couplings and nipples guarantee the rapid and reliable coupling of heating/cooling lines to injection moulds.

The new multiple coupling systems Z809HT/... and Z819HT/… have been added to the range especially for high-temperature applications. HASCO is setting optimum standards in process safety for applications using hot water or heating/cooling oil.

The couplings, which have high-temperature sealing rings for maximum loads, will permanently withstand water heating up to 160°C and oil heating up to 200°C. For heating with air, the limit is even higher at 250°C. This also allows an improved mould heating performance in injection moulds for demanding thermoplastics.

Offering virtually leak-free uncoupling, the couplings are available with M16x1.5 and G3/8 connection threads. As with all HASCO HT-parts, they are equipped with the familiar, distinctive orange ring to clearly distinguish them from the standard range.

Press release