HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation
May 2019

Extended HASCO hose range – flexible, non-twist and kink-resistant

HASCO offers a comprehensive range of hoses for a wide variety of injection moulds, with characteristics suited to all areas of use.

The new HASCO EPDM hose Z8525/... with its high-strength, synthetic textile reinforcement can be used on systems operating with water or superheated steam. It is available in three colours, red, blue and black, ensuring the clear and simple arrangement of heating/cooling lines.

With its synthetic textile reinforcement, the flexible, non-twist and kink-resistant EPDM hose is suitable for operating pressures of up to 20 bar and a temperature range of -70°C to +140°C. Ready made hoses are available in diameters of 9, 13 and 19 mm and standard lengths of 10 m and 50 m. Special lengths are available on request.

Press release