HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation
May 2019

HASCO's hose range significantly extended PFA hoses for high temperatures

HASCO offers a wide range of different hoses specifically for demanding applications in injection moulding tools.

The new, highly flexible, multi-layer HASCO PFA high-temperature hose Z8560/... made of perfluoroalkoxy copolymer (PFA) is protected by a hard silicone sheathing. The fluoroplastic has outstanding resistance to virtually all chemicals and can be used for mould temperature control with media such as water, steam, oil and air.


With the highly flexible, twist-free and kink-resistant high-temperature hoses, minimal bending radii can be achieved. The hoses are available in blue and red to allow unmistakable identification of the heating/cooling lines.


The ready-made PFA high-temperature hoses, in versions with 9 mm diameter (M14x1.4 and G1/4 connection) and 13 mm diameter (M16x1.4 and G3/8 connection), are designed for operating pressures of up to 60/65 bar and media temperatures up to +200 °C. In addition to the standard lengths of 300 to 2,500 mm, other customised lengths are also available on request.

Press release