HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation
February 2018

New manifold blocks Z920/... for the flexible configuration of cooling circuits

Through the continuous further development of its product portfolio, HASCO, the Lüdenscheid/Germany-based specialist for standard mould units, is able to provide mould-makers with new possibilities for working more efficiently. With the help of the new manifold blocks Z920/..., the configuration of flexible cooling circuits is particularly easy.

The focus of this new product is on creating clear benefits for the user. The central inflow/outflow via the manifold block offers the possibility of using shorter hose lengths. In practice, this saves energy and, thanks to the very clear arrangement of the cooling lines, ensures greater safety at the workplace and more reliable production. Feed and return lines can be easily distinguished through blue and red anodised manifold blocks.

The manifold blocks Z920/..., which can be mounted directly on the injection moulding machine, are compatible with the HASCO cooling elements and can be individually extended through a modular plug-in system. The hoses can be connected via fixed screw connections or nipple/coupling combinations. The system is heat-resistant up to 200 °C and designed for a maximum operating pressure of 15 bar.  

With innovative products like the new manifold blocks Z920/..., HASCO satisfies the high goals it has set itself with regard to agility, innovation, simplicity and performance. 

Directly to the shop

Download: Press release