Z98HT | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation
August 2019

New high-temperature O-rings from HASCO

The new HASCO high-temperature O-rings Z98HT/… can be used in a range of mouldmaking applications to seal heating/cooling channels.

Made of a special FKM material (fluorinated rubber copolymer), the O-rings are eminently suitable for applications with hot water and steam up to 180°C.  Their low compression set additionally permits optimum and reliable deployment. The new rings additionally offer a high chemical resistance and excellent ageing characteristics. Production outages due to leaks are thus considerably reduced.

To clearly distinguish the new O-rings from the standard FKM rings in optical terms, they have been given an additional orange PTFE anti-friction coating.

The new HASCO high-temperature O-rings Z98HT/... are compatible with the proven Z98/... O-rings. They are suitable for dynamic and static sealing and can be mounted both axially and radially. Around 40 sizes have now been added to the HASCO product portfolio.

Press release