CimatronE is a CAD/CAM solution for mould and toolmaking. From the project estimate, via design and manufacture, right through to delivery, the system offers a fully consistent product development process. The software can be used for the rapid and uncomplicated creation of a mould unit on the basis of preconfigured plate sets. Using standard or user-defined catalogue parts, a mould unit can be configured and loaded within a matter of minutes.
Only a few steps are necessary for this: first of all, a complete mould unit is loaded in accordance with the selected catalogue standards. This can be modified at each stage of the subsequent design process. The HASCO standard-component module is integrated in the system as a comprehensive catalogue library, permitting the implementation of specific individual modifications and extensions. The individual mould units can thus be generated rapidly and flexibly in practice.