HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation
August 2017

HASCO innovations at FAKUMA 2017

HASCO – the internationally agile supplier of modular standard components and accessories is presenting a large number of attractive innovations for tool and mould making at FAKUMA 2017, in Hall A2/Stand 2202. 

In the field of Mould Base Technology, the new products being presented include optimised locating guide bushes with a circlip groove and new, individually configurable nameplates for the identification of moulds. Innovative fastening devices like the load ring and rotatable eye screw ensure the highest standards for lifting and moving moulds. Additions to the range in the area of temperature control permit customised, practically oriented solutions for tool and mould making. Non-rotating ejector pins, flat ejector pins with two and four corner radii, adjuster plates for optimum pressure distribution and round, mechanical cycle counters constitute a well-rounded range of new components, with constant further additions enabling flexible applications. 

Hot Runner Technology is presenting a new, user-friendly electronic control unit for the industry. This low-budget controller, which is both powerful and of a consistent high quality throughout, ensures maximum reliability during production. The Vario Shot nozzle series – "1 nozzle – 1000 possibilities" is being completed for the trade fair, and the last nozzle size, Type 50, will be on show. One particular highlight is the presentation of the new screw-in Vario Shot. This permits ready-to-mount systems designed and manufactured individually to customer specifications. Simple mounting and removal from the mould are guaranteed, as is freedom from leaks. Quick & Easy is the motto for the fully mounted and electrically wired hot runner system.

An innovative further development of the HASCO app is the new cartridge heater calculator for the simple calculation of the individually required heating output. New features in the HASCO Portal provide 24/7 support to mouldmakers worldwide. 

HASCO offers its customers rapid and simple access to all the new developments and its complete product portfolio of more than 100,000 articles via www.hasco.com.
 

 

Download: Press Release