Intelligent HASCO hot runner solutions
With its extensive experience and broad range of hot runner products, the HASCO hot runner team develops specific solutions for a wide variety of injection moulding tasks in close consultation with the customer. The focus is on achieving the highest injection moulding quality in combination with the greatest possible efficiency over the entire production process. Right at the start of a project, the very latest simulation methods are used to precisely configure all the system parameters to meet the specifications.
Even faster project processing
This is what the Hot Runner Division guarantees following the expansion of its filling simulation capacity at the Guntramsdorf site. Moldex3D, the globally leading CAE product for plastics injection moulding, is the industry's leading analysis technology and provides support in the simulation of a wide range of injection moulding processes as well as in the optimization of product designs and manufacturability. The high compatibility and adaptability of the technology means it can be directly linked to all current CAD systems and thus permits the calculation of optimized article filling, with allowance for the flow front profile, weld lines, air inclusions and the pressure requirement. The system also provides support in determining the optimum gating points and the necessary balancing for multi-point gating.
Once the mould filling analysis has been completed, a comprehensive web-based report with detailed graphics is drawn up which can be conveniently called up via the internet browser. The report explains the procedure for the hot runner injection moulding analysis, provides detailed information on the graphics and offers specific recommendations for modifications which will assist the user in optimally configuring the mould and the part.
Technical information:
• overview of all the data/inputs
• flow front time
• flow front temperature
• air inclusions
• weld line temperature
• pressure
• shear stress
• filling animation
• clamping force
To achieve the required time from the initial enquiry to the quotation, it is necessary to communicate with the customer early on, and ideally during the part design stage. Identifying problems and finding solutions together in the run-up to design and production guarantees that there will be no costly and time-consuming changes during the course of the project.
By ensuring very short delivery times of just a few working days, HASCO offers the optimum solution for mould projects that are subject to tight time constraints.
Give us a try!
HASCO specialist advisors and application technicians provide support worldwide in the selection of the most appropriate hot runner system for a specific application.
Press release