TopSolid | HASCO Portal
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
HASCO TopSolid Library – higher-performance mould cooling

The standard mould unit supplier HASCO and the Missler Software company jointly offer efficient design solutions for tool and mouldmaking. These considerably simplify the development and design process, providing designers with a comprehensive range of options. 
The HASCO standard components module is integrated in the TopSolid 7 software and is available free-of-charge as a 3D-CAD application. The software and the module considerably facilitate the compilation of 3D designs for injection moulds. 
TopSolid V7.9 Service Pack 5 is available as a comprehensive update for the HASCO library in the field of mould cooling. A large number of additional standard elements have been incorporated here. The cooling elements can be readily integrated in the design with the internal TopSolid Cooling Tool. 

The HASCO standard components module covers mould sizes from 095 x 095 mm to 796 x 996 mm with the corresponding accessories. Parametric mould units are also available to users, permitting a wide range of designs. 
The additional processing environment for standard mould components speeds up subsequent CAM compilation, and the integration of parts lists simplifies the calculation of the mould and allows orders to be sent directly to HASCO from within the system. 

About Missler Software:
Missler Software develops and supplies TopSolid CAD/CAM/ERP software solutions for mechanical engineering and mouldmaking. The company invests continually in research and development for integrated software solutions. Missler Software was founded in 1984 and today exports more than 60% of its software solutions worldwide via a network of 80 value added resellers.