HASCO Cimatron Library update with new functions
HASCO, the Lüdenscheid-based standard mould component manufacturer, is continually providing mouldmakers with new options for simpler and more agile mouldmaking. Alongside product innovations and comprehensive extensions to its product range, the company is focussing on the expansion of digital solutions in order to achieve consistent processes in line with Industry 4.0.
In cooperation with the 3D-Systems software company, HASCO offers the Cimatron CAD/CAM solution especially for designers. The HASCO standard component module is integrated in this design software. Through the interaction of the two systems, designers are able to call up a mould unit reliably and professionally in just a few steps via the HASCO portal, including placing the order and being assured of rapid delivery.
HASCO and 3D-Systems are working together closely on the consistent further development of the standard component module. The range of functions offered is being extended, and further HASCO products and options are being added. With the latest update for the HASCO Cimatron Library, mould designers have been given further access to standard components from areas including two-stage ejectors, round latch locking devices, date inserts, and the MouldMemory. The standard mould component software provides users with an additional editing environment and thus considerably facilitates their work. Parts list entries are automatically adopted in the design and can be easily transferred to the HASCO portal for costing and ordering.
The current update of the HASCO Cimatron Library is available for customers on the Cimatron FTP server.
Download: press release