VisiCAD | HASCO Portal
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
VISI HASCO AddOn -  an interface with system

Using MECADAT's new VISI HASCO AddOn, HASCO standard mould components that have been designed with the VISI software can be transferred to the HASCO digital catalogue simply and rapidly with just two clicks. The digital catalogue serves as an ordering, costing and information program.
The HASCO standard components module covers mould sizes from 095 x 095 mm to 796 x 996 mm with the corresponding accessory parts. Both parametric and user-defined mould units are available. An additional processing environment for the standard mould components accelerates subsequent CAM compilation, while an integrated parts list facilitates mould costing and hence the direct ordering process.
VISI software is one of the most widespread CAD/CAM systems for mould and toolmaking. It is noted for its high-performance functions. Views and cross-sections for detailed drawings can be generated automatically and the range of functions is rounded off by associative dimensions, tolerances and symbol libraries. Parts lists are drawn up automatically, and the HASCO components that are called up from the catalogue contain all the required information.
The user-friendly VISI HASCO AddOn is available to download free of charge. Together with the HASCO standard components module, the AddOn offers a rapid and simple design and costing solution for mould and toolmaking.
Standard mould component supplier HASCO and MECADAT AG permit the efficient, systematic design of injection moulds.
 
About MECADAT AG – VISI Distributor:
MECADAT AG is the official distributor of VISI CAD/CAM Software for Germany, Austria, Switzerland and Poland. MECADAT has been developing CAD/CAM for mould and toolmaking for more than 25 years.  More than 1500 customers are looked after from two locations in Germany, in cooperation with a number of distribution partners. The MECADAT service specialists provide VISI users with individual, practically-oriented support.