HASCO Portal | Electronics
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
HASCO hot runner hotline
+43 2236 202 501
Make an appointment Mail to
hotrunner@hasco.com
Enquiry Shop
text.skipToContent text.skipToNavigation
1_elektrotechnik_light.jpg

Electronics

High performance plastics and aggressive flame retardant additives are just a couple of the challenges encountered in the injection moulding of electronic components. HASCO hot runner supplies tailor-made
hot runner technology for elevated processing temperatures and aggressive plastics, including:

 
  • Hot runner systems in corrosion-resistant tool steels
  • Nozzles and manifolds for processing temperatures up to 400°C
  • Wear-resistant nozzles for highly reinforced plastics
  • Exchangeable prechambers for the rapid exchange of worn gates

For demanding applications, we offer you the option of conducting injection moulding tests jointly with our plastics technicians in our own Development Plant.
Case Studies
2_kontakttechnik.jpg
Contact technology
Requirements:: Abrasive plastic, VO, low-shear processing, high quality requirements. Nozzles and distributor block made from corrosion-resistant steel
Solution: Complete hot half with Vario Shot nozzles and pneumatic needle closure with plate control
Article: Terminal
Plastic: PA66 + GF + V0
Gating: direct with needle closure
Part weight: 2.3g

2_gebaeudetechnik.jpg
Building technology
Requirements:: Resistance to acids and alkalis as well as good resistance to aging and heat, very long flow paths, rubber-elastic properties
Solution: Completely ready-to-install, mounted system with Vario Shot series nozzles.
Article: Cable duct
Plastic: TPV
Gating: indirectly via sub-distribution board
Part weight: 10g