1.0570 | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

1.0570

Material no.:

Abbreviated DIN name:

Chemical analysis (%):
1.0570

S 355 J2 G3

 
C
Si
Mn
0,22
0,55
1,6
HASCO colour code:


Hardness when supplied:
black / brown


max. 180 HB (~625 N/mm²)

Characteristics

Material properties:

Very good machinability with good weldability and
dimensional stability


Uses:

General machine components, base plates, mould frames

Physical properties

Thermal expansion coefficient (10-6·m) / (m·K)

 
20 200 300 400 500 600 700
11,1 12,2 12,9 13,5 13,9





Thermal conductivity W / (m·K)

 
20 350 700
54

 

Remarks

 
Polishing: Not usual.
Graining:                                Not usual.
Nitriding: Not usual.
Hardening: At 860-890°C
The most suitable heat treatment for the relevant work piece should be fixed by the hardening shop. The specified hardness should be prescribed by the hardening shop and checked on delivery.
Soft annealing: 650°C – 700°C, 4-6 h.
Stress-relief
annealing:
To eliminate residual stress after coarse machining at
550-580°C, 4 h with slow cooling.
Normal
working hardness:
<20 HRC
 

1.0570

1.0570_WDB_DE.png

Download the PDF here