1.2162 | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

1.2162

Material no.:

Abbreviated DIN name:

Chemical analysis (%):
1.2162

21 MnCr 5

 
C
Mn
Cr
0,21
1,3
1,2
HASCO colour code:
Flat steel:


Hardness when supplied:
yellow
grey


annealed to max. 210 HB
(~710 N/mm²)

Characteristics

Material properties: Standard steel with good machinability.
After suitable heat treatment, high surface hardness with good
wear resistance and tough core.


Uses: Cavity plates and inserts for plastics processing. Frame
plates for compression moulds and injection moulding tools
subjected to high stresses. Tool components subjected to high
wear because of the particular function. Other components in
which surface hardness and core strength are specified.

Physical properties

Thermal expansion coefficient (10-6·m) / (m·K)

 
100 200 300 400 500 600 700
12,2 12,9 13,5 13,9 14,2 14,5 14,8





Thermal conductivity W / (m·K)

 
20 350 700
39,5 36,5 33,5


Remarks

Polishing:                         Technical polishing is possible.
Graining: Possible.
Nitriding: Not usual because the hardness declines considerably. Hardened workpieces from these steel types are not nitrided.
Hardening: 810°C – 840°C
Details can be taken from the time-temperature conversion and tempering charts. The most suitable heat treatment for the relevant workpiece should be fixed by the hardening shop. The hardness should be specified by the hardening shop and checked on delivery.
Soft annealing: 690°C, approx. 4 h
Stress-relief
annealing:
To eliminate residual stress after coarse machining at
approx. 600°C – 650°C, approx. 4 h with slow heating and furnace cooling.
Normal
working hardness:
Surface hardness 58 - 61 HRC, core strength 1000 - 1200 N/mm2


 

Time-temperature conversion chart                                                                                      Tempering chart

1.2162_WDB_EN.png

Download the PDF here