1.2363 | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

1.2363

Material no.:

Abbreviated DIN name:

Chemical analysis (%):
1.2363

X 100 CrMoV 5

 
C
Cr
Mo
V
1,0
5,2
1,2
0,3
HASCO colour code:
Flat steel:


Hardness when supplied:
yellow/ blue
brown


soft-annealed to max. 241 HB (~810 N/mm²)

Characteristics

Material properties:

Very tough, low distortion cold work steel with very high
hardness. Good machinability, high through-hardening
capacity. For good eroding results, tempering three times
above 520°C is recommended.


Uses:

Cavity plates and inserts for cutting and punching tools,
shear blades,moulds for plastics processing and their
inserts.

Physical properties

Thermal expansion coefficient (10-6·m) / (m·K)

 
100 200 300 400 500 600 700
9,9 12,5 13,2 14,5





Thermal conductivity W / (m·K)

 
20 350 700
15,8 26,7 29,1


Remarks

Polishing:                           Is possible.
Graining: Not usual.
Nitriding: Not usual.
Hardening: At 950°C – 980°C.
Details can be taken from the time-temperature conversion and tempering charts. The most suitable heat treatment for the relevant workpiece should be fixed by the hardening shop. The hardness should be specified by the hardening shop and checked on delivery.
Soft annealing: 820°C – 850°C, approx. 5 h
Stress-relief
annealing:
To eliminate residual stress after coarse machining at
approx. 600°C – 650°C, approx. 4 h with slow heating and furnace cooling.
Normal
working hardness:
58 - 62 HRC


 

Time-temperature conversion chart                                                                                      Tempering chart

1.2363_WDB_EN.png

Download the PDF here