3.4365 | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

3.4365

Material no.:

Abbreviated DIN name:

Chemical analysis (%):
3.4365

AIZnMgCU 1,5
 
Si
Fe
Cu
Mn
Mg
Cr
Zn
Ti
0,4
0,5
1,6
0,3
2,4
0,23
5,6
0,2
HASCO colour code:


Hardness when supplied:
-


max. 150 HB (~500 N/mm²)

Characteristics

Material properties:

High-strength aluminium-zinc alloy with outstanding machining
properties, good polishability and good erodibility.


Uses:

Application in injection moulds for a small number of shots,
e.g. prototype mould

Physical properties

Thermal expansion coefficient (10-6·m) / (m·K)

 
100
200 300 400 500 600
130-160





Thermal conductivity W / (m·K)

 
20
350 700
23,4

Remarks

Polishing: Is possible
Graining: Is possible, it is advised to make a trial in advance
Nitriding: Not usual.
Normal
working hardness:
<20 HRC


 

3.4365

3.4365_WDB_DE.png

Download the PDF here