Toolox44 | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Toolox44

Material no.:

Abbreviated DIN name:

Chemical analysis (%):
-

Special alloy

 
C
Si
Mn
Cr
v
Ni
Mo
0,32
0,75
0,8
1,35
0,14
≤1,0
0,8
HASCO colour code:


Hardness when supplied:
orange / green


hardened and tempered max. 450 HB (~1530 N/mm²)

Characteristics

Material properties: Very low-stress therefore dimensionally
stable material, prehardened. Good machining properties and
toughness,due to the production process. ESR properties such
as excellent polishability. Covers applications of steels 1.2343,
1.2344 and 1.2767,where no additional hardening processes
are required.


Uses: FCavity plates and inserts for the plastics and die-casting
industry. Mould components subjected to high pressure.Other
applications in mould design where relatively high strength is
specified without subsequent heat treatment.

Physical properties

Thermal expansion coefficient (10-6·m) / (m·K)

 
100 200 300 400 500 600 700
13,5 13,5 13,5





Thermal conductivity W / (m·K)

 
20 350 700
34,0 32,0 31,0


Remarks

Polishing:              Highly suitable for polishing through homogenous structure.
Graining:                       Well suited.
Nitriding: Possible at temperatures up to 590°C. Improves wear resistance and prevents sticking of insert and component.
Hardening: Material is hardened to approx. 45 HRC when supplied and is not intended for further heat treatment.
Soft annealing: Not intended.
Stress-relief
annealing:
To eliminate residual stresses after coarse machining at
approx. 540°C, approx. 4h with slow heating and furnace cooling.


 

Toolox44

Toolox44_WDB_DE.png

Download the PDF here