text.skipToContent text.skipToNavigation

K3621/b1xl1xs1Mat

Muottilevy, moving half

K3621/b1xl1xs1Mat

Hinnat ja ostoskori tulevat näkyville kirjauduttuasi sisään.
Rekisteröi

Valitse tästä

t1 a6 a5 a4 a3 a2 a1 d9 d7 d6 d5 d4 d3 d1 b1 l1 s1 Mat Tuotenumero CAD-data
4 136 68 122 122 72 122 10 M6 M8 M8 29 M10 20 156 156 46 1.2767 K3621/156x156x46/1.2767
4 136 68 122 122 72 122 10 M6 M8 M8 29 M10 20 156 156 46 Toolox33 K3621/156x156x46/Toolox33
4 136 68 122 122 72 122 10 M6 M8 M8 29 M10 20 156 156 56 1.2767 K3621/156x156x56/1.2767
4 136 68 122 122 72 122 10 M6 M8 M8 29 M10 20 156 156 56 Toolox33 K3621/156x156x56/Toolox33
4 216 90 148 148 150 202 10 M6 M10 M8 36 M10 26 190 246 46 1.2767 K3621/190x246x46/1.2767
4 216 90 148 148 150 202 10 M6 M10 M8 36 M10 26 190 246 46 Toolox33 K3621/190x246x46/Toolox33
4 216 90 148 148 150 202 10 M6 M10 M8 36 M10 26 190 246 66 1.2767 K3621/190x246x66/1.2767
4 216 90 148 148 150 202 10 M6 M10 M8 36 M10 26 190 246 66 Toolox33 K3621/190x246x66/Toolox33
5 264 130 200 200 186 244 10 M6 M12 M8 41 M12 30 246 296 56 1.2767 K3621/246x296x56/1.2767
5 264 130 200 200 186 244 10 M6 M12 M8 41 M12 30 246 296 56 Toolox33 K3621/246x296x56/Toolox33

The HASCO small series mould K 3600/... has been specially developed for the cost-effective production of practical small production runs.

This is an interchangeable mould specially adapted to the new Clever Mold System, which enables the mould to be changed quickly and efficiently on all current injection moulding systems.

The Clever Mold System in conjunction with the small series tool K 3600/... reduces both the set-up times and the costs of the tool. 

Special Features

  • Simple changing of the complete module assembly is possible on the injection moulding system.
  • No reduction of the usable plate surface by using predefined ejector assemblies (compared with all conventional systems).
  • Minimum machine downtimes due to fast changing of the mould.
  • Mould plates can be obtained in materials 1.2767 and Toolox 33.
  • Reduced tool costs.
  • Field-tested
  • 4 mould sizes, compatible with the K-range

Kategorian kaikki tuotteet - Piensarjamuotti
K3620/b1xl1xs1Mat
K3620/...
K3621/b1xl1xs1Mat
K3621/...
K3660-3670/b1xl1/Mat
K3660-3670/...
K3660/b1xl1xs1/Mat
K3660/...
K3670/b1xl1xs1/Mat
K3670/...