text.skipToContent text.skipToNavigation

K3670/b1xl1xs1/Mat

Ulostyöntölevy

K3670/b1xl1xs1/Mat

Hinnat ja ostoskori tulevat näkyville kirjauduttuasi sisään.
Rekisteröi

Valitse tästä

b1 l1 s1 Mat Tuotenumero CAD-data
156 156 17 1.1730 K3670/156x156x17/1.1730
156 156 17 1.2312 K3670/156x156x17/1.2312
190 246 17 1.1730 K3670/190x246x17/1.1730
190 246 17 1.2312 K3670/190x246x17/1.2312
246 296 17 1.1730 K3670/246x296x17/1.1730
246 296 17 1.2312 K3670/246x296x17/1.2312
296 396 22 1.1730 K3670/296x396x22/1.1730
296 396 22 1.2312 K3670/296x396x22/1.2312

The HASCO small series mould K 3600 /... has been specially developed for the cost-effective production of practical small production runs.

This is an interchangeable mould specially adapted to the new Clever Mold System, which enables the mould to be changed quickly and efficiently on all current injection moulding systems.

The Clever Mold System in conjunction with the small series tool K 3600 /... reduces both the set-up times and the costs of the tool.

Special Features

  • Simple changing of the complete module assembly is possible on the injection moulding system.
  • No reduction of the usable plate surface by using predefined ejector assemblies (compared with all conventional systems).
  • Minimum machine downtimes due to fast changing of the mould.
  • Mould plates can be obtained in materials 1.2767 and Toolox 33.
  • Reduced tool costs.
  • Field-tested
  • 4 mould sizes, compatible with the K-range

Kategorian kaikki tuotteet - Piensarjamuotti
K3620/b1xl1xs1Mat
K3620/...
K3621/b1xl1xs1Mat
K3621/...
K3660-3670/b1xl1/Mat
K3660-3670/...
K3660/b1xl1xs1/Mat
K3660/...
K3670/b1xl1xs1/Mat
K3670/...