P1/b1xl1xs1/Mat | Työstetyt levyt | P | Product catalogue | HASCO Portal
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
P1/b1xl1xs1/Mat

Levy, neliö

P1/b1xl1xs1/Mat

Hinnat ja ostoskori tulevat näkyville kirjauduttuasi sisään.
Rekisteröi

Valitse tästä

b1 l1 s1 1.1730 1.2162 1.2767 1.2083 1.2085 1.2099HASCO.M 1.2311 1.2312 1.2714HH Toolox33 1.2343 1.2343ESU
246 246 12
246 246 17
246 246 22
246 246 27
246 246 36
246 246 46
246 246 56
246 246 66
246 246 76
246 246 86
246 246 96
246 246 116
246 246 136
Vakio
Erikoistuotanto

With the new P1 /... plates, machined on all sides, HASCO enables mouldmakers the maximum possible flexibility and cost efficiency in the production of their injection moulds.

The introduction of the new P1 plate marks a contemporary response to the requirements of present-day mould building.

As a further development in the HASCO plate range, the new P1 offers a unique combination of availability, simplicity and precision.

Special Features

  • Maximum availability – thousands of stress-relieved plates available from stock 
  • Precision, plane-parallel plates with a high-quality surface enhance performance
  • Simplified and reduced costs through an optimum machining allowance
  • Tolerance's coordinated with present-day production techniques for mouldmaking 
  • Efficient production processes permit a constant quality and cost-efficiency

Kategorian kaikki tuotteet - Työstetyt levyt
P/b1xl1xs1/Mat
P/...
P/d1xs1/Mat
P/...
P1/b1xl1xs1/Mat
P1/...