HASCO Portal
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
joulukuuta 2016

New marking insert blanks permit individual markings

The new marking insert blanks Z4870/... and Z4871/... permit the individual, flexible marking of plastic parts. The outside rings can be inscribed to meet specific requirements by means of  a laser or engraving.

The marking insert blanks are either fitted in the mould with a press fit in the case of the short variant Z4871/... or screwed in from the rear for the Z4870/.... The infinitely variable arrow insert can be exchanged from the parting plane with a minimal outlay and without dismantling the mould.

The blanks can be delivered from stock in diameters from 2.6 to 12 mm. Made in stainless steel 1.4112,  and with low-wear mechanical components guarantee a long service life with an outstanding price to performance ratio. 

Download: Press release