K 2019 Innovations | HASCO Portal

Ce site Internet utilise des cookies à des fins d'amélioration et d'analyse du site Internet ainsi que d'amélioration de l'offre en ligne.
Vous trouverez de plus amples informations, notamment sur la manière dont vous pouvez désactiver ces cookies, dans la
déclaration de confidentialité. En cliquant sur le bouton OK, vous acceptez leur utilisation.

OK
Produits
Produits
K-Standards
P-Standards
Z-Standards
Canal chauffant
Contact
Prendre rendez-vous
Réseaux sociaux

Toujours bien informé !


 Facebook  Xing  LinkedIn  YouTube
Panier

Veuillez vous connecter pour pouvoir utiliser cette fonction.

Vous n'avez pas encore de compte utilisateur ?Inscrivez-vous maintenant !

Historique des produits

Veuillez vous connecter pour pouvoir utiliser cette fonction.

Vous n'avez pas encore de compte utilisateur ?Inscrivez-vous maintenant !

text.skipToContent text.skipToNavigation
août 2019

K 2019 - HASCO Innovations

At K 2019 in Düsseldorf, all the highlights will be presented live on the HASCO stand in Hall 01/C06,

Mould base technology

With numerous innovations and extensions to its range, as well as user-friendly tools and new CAD services, HASCO supports and simplifies processes from the idea through to the production of the injection moulded part.

The comprehensive extension of the proven P1 plate range to include some 2000 new dimensions offers HASCO customers a large number of design solutions. In the case of accessories, in particular, attractive new developments and additions to the range have now supplemented the standard component portfolio. Innovations in the field of demoulding, heating/cooling, high-temperature applications, sensors, hydraulics and cylinders round off the range and make a key contribution to boosting efficiency and achieving cost efficiency in present-day mouldmaking.

With a comprehensively extended module system for slides, HASCO offers variable and customer-specific configuration options for a wide range of installation spaces, thus guaranteeing reliable demoulding throughout the entire injection moulding process. DLC-coated components offer optimum gliding properties.

With the further development of its innovative app, HASCO has now made it possible to readily calculate the surface temperature of a thermal insulation sheet. By entering individual parameters, such as the plate type, mould temperature and plate thickness, the surface temperature that can be expected on the thermal insulation sheet can be rapidly established.

Hot runner technology

The HASCO Hot Runner Division will be presenting its products under the "HASCO hot runner" brand for the first time at K 2019 in conjunction with its own design and a high recognition value.

The new “Single Shot” individual nozzle has an optimum price to performance ratio in the field of easy-to-process plastics. It has been designed as a single nozzle with maximum temperature homogeneity and generous flow channel cross-sections. Different tip geometries guarantee an optimum tear-off quality and ideal heat conduction right through to the gate.

Cost pressure and ever shorter "times to market" require solutions that are capable of meeting these demands. When using the HASCO Hot Half with a single needle valve, users benefit first and foremost from the high efficiency and safety of the complete, ready-to-connect system, suitable for immediate production and individually geared to the needs of the customer.

A further highlight is the screw-on Vario Shot nozzle. This permits ready-to-mount systems, designed and produced according to individual customer specifications.  Easy assembly and dismantling in the mould are guaranteed as is freedom from leakage and optimum temperature homogeneity.

The HASCO portal www.hasco.com provides easy and rapid access worldwide to all the new developments and the complete product range.

Press release