text.skipToContent text.skipToNavigation

Selezionare dimensioni prodotto

n1 b1 l1 s1 Numero prodotto
2 50 80 6 A4200/2x50x80x6
2 50 80 10 A4200/2x50x80x10
2 50 80 15 A4200/2x50x80x15

HASCO’s A 4200/... sealing element (MurSeal ® technology) is the only plastic sealing element available on the market for injection moulds.

It can be used for plastic injection moulding around metal inserts without flash or damage.

Special Features

  • Prevents flash formation on plastic injection-moulded metal inserts
  • Reduces unit costs
  • Minimisation of rework on the moulded part
  • Optimises quality of article
  • Reduces scrap significantly

Tutti i prodotti della categoria - Stampaggio ad iniezione
A4200/n1xb1xl1xs1
A4200/...
A4300/d1xl1
A4300/...