Companies in the toolmaking, jigs and fixtures, and mechanical engineering industries like to make use of semi-finished products in precision flat steel. HASCO has considerably extended its supply range and thus made it even easier for customers to design and manufacture their products.
With around 2000 new dimensions, HASCO now supplies more than 5000 products in precision flat steel in a wide range of steel grades with an unrivalled delivery performance. The semi-finished products are available in lengths of 500 and 1000 mm, fulfil DIN 59350 in terms of dimensions and tolerances and are noted for their high dimensional accuracy and surface quality.
The newly added quality steels 1.0570, 1.2083 and 1.2510 complete the proven flat steel range and leave virtually nothing to be desired.
Press release