H1250/n1xI | Regelaar enkele zone | Regelapparaten | Regeltechniek | H | Productcatalogus | HASCO Portaal
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
H1250/n1xI

2 zone regelsysteem

H1250/n1xI

Prijzen en winkelmandje na aanmelding zichtbaar.
Registreren

Keuze van productvarianten

P I n1 Productnummer
2x3600 16 2 H1250/2x16

The new, user-friendly control unit H 1250 /... allows a high level of reliability in production.

This reliability is ensured by the improved, self-optimising control characteristics, soft-start mode, and LED displays for target / actual temperature, control parameters and error messages.

Special Features

  • Single or double versions available
  • 3,600 Watt / 16 A per zone
  • Temperature range 30 - 500 °C
  • Self-optimising control characteristics
  • Soft-start mode for careful heater drying
  • Boost and stand-by functions
  • Automatic sensor and heating monitor
  • Manual or automatic actuator
  • Unambiguous alarm diagnosis

Alle producten uit de categorie - Regelaar enkele zone
H1250/n1xI
H1250/...
H1250/n1xI
H1250/...