Z174/b1xmax.H1xHv | Trekklinken | ontvormen | Z | Productcatalogus | HASCO Portaal
Om te openen/af te sluiten klikken Om te openen/af te sluiten klikken
Producten
Producten
K-standaard platen
P-standaard platen
Z-normdelen
Hot runner
Contact
maak een afspraak
Sociale media

Altijd goed op de hoogte!


 Facebook  Xing  LinkedIn  YouTube
Winkelmandje

Om deze functie te kunnen gebruiken, moet u inloggen.

Hebt u nog geen gebruikersaccount?Registreer u nu!

Productverloop

Om deze functie te kunnen gebruiken, moet u inloggen.

Hebt u nog geen gebruikersaccount?Registreer u nu!

text.skipToContent text.skipToNavigation

Z174/b1xmax.H1xHv

Trekklink, DLC

Z174/b1xmax.H1xHv

1.2762

Prijzen en winkelmandje na aanmelding zichtbaar.
Registreren

Keuze van productvarianten

Pos10 Pos9 min.H1 F h6 h5 h4 h3 h1 a3 a2 a1 b3 b2 l6 l5 l4 l3 l2 l1
Z31/4x12 Z26/6x20 4 16000 - 22,3 10 16 16 40 20 10 15 30,1 20 10 140 140 20 9,75
Z31/4x12 Z26/6x20 4 16000 - 22,3 10 16 16 40 20 10 15 30,1 20 10 140 140 40 9,75
Z31/4x12 Z26/6x20 4 16000 - 22,3 10 16 16 40 20 10 15 30,1 20 10 180 180 20 9,75
Z31/4x12 Z26/6x20 4 16000 - 22,3 10 16 16 40 20 10 15 30,1 20 10 180 180 70 9,75
Z31/6x16 Z26/6x20 5,5 27000 - 30,3 13 21 22 60 34 16 20 45,1 34 15 200 200 34 16,75
Z31/6x16 Z26/6x20 5,5 27000 - 30,3 13 21 22 60 34 16 20 45,1 34 15 200 200 66 16,75
Z31/6x16 Z26/6x20 5,5 27000 - 30,3 13 21 22 60 34 16 20 45,1 34 15 250 250 34 16,75
Z31/6x16 Z26/6x20 5,5 27000 - 30,3 13 21 22 60 34 16 20 45,1 34 15 250 250 109 16,75
Z31/8x18 Z26/8x24 7 48000 - 37,5 16 27 27 80 45 22 25 60,1 45 15 250 250 45 22,25
Z31/8x18 Z26/8x24 7 48000 - 37,5 16 27 27 80 45 22 25 60,1 45 15 250 250 95 22,25
b1 max.H1 Hv Productnummer CAD-gegevens
50 90 0 Z174/50x90x0
50 90 20 Z174/50x90x20
50 130 0 Z174/50x130x0
50 130 50 Z174/50x130x50
80 117 0 Z174/80x117x0
80 117 32 Z174/80x117x32
80 167 0 Z174/80x167x0
80 167 75 Z174/80x167x75
100 145 0 Z174/100x145x0
100 145 50 Z174/100x145x50

The HASCO-Latch locking unit Z174/... is preferably mounted on injection- and diecasting moulds requiring a second mould parting level. Advantageous applications also in the jigmaking- and machine building industry. The latch locking units allow high opening and closing speeds. The drawn plate is mechanically limited and locked in the end position. Optimum tribological properties significantly improve the service life of the moulds and thus make an important contribution to increasing the productivity of the moulds.

  • Improvement of the practiceproven latch locking unit
  • Lubricant-free production through DLC coating
  • Extended maintenance intervals
  • Due to double-sided locking system, unit can transmit enormous pulling forces
  • Lower wear through minimal friction coefficients
  • Instant or delayed pulling actions of mould plates are possible
  • Higher productivity due to performance safety at short machinecycle times
  • Coating thicknesses of only approx. 1,5 μm permit straightforward machining of the parts despite the coating