Z1892/d1xh1xmax.F | schuifbeveiligingen | schuifsysteem | ontvormen | Z | Productcatalogus | HASCO Portaal
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
Z1892/d1xh1xmax.F

Schuifvergrendeling, rond, met rol

Z1892/d1xh1xmax.F

max.218°C

Prijzen en winkelmandje na aanmelding zichtbaar.
Registreren

Keuze van productvarianten

style Pos3 n3 a1 d2 d1 h1 max.F Productnummer CAD-gegevens
green Z1892/16x4,06x1-03 1 3,95 M3 16 4,06 1 Z1892/16x4,06x1
blue Z1892/16x4,06x2-03 1 3,95 M3 16 4,06 2 Z1892/16x4,06x2
red Z1892/16x4,06x4,5-03 1 3,95 M3 16 4,06 4,5 Z1892/16x4,06x4,5
green Z1892/19x12,7x9-03 1 3,8 M4 19 12,7 9 Z1892/19x12,7x9
blue Z1892/19x12,7x13,5-03 1 3,8 M4 19 12,7 13,5 Z1892/19x12,7x13,5
red Z1892/22x19,05x22-03 1 3,8 M4 22 19,05 22 Z1892/22x19,05x22
yellow Z1892/22x19,05x36-03 1 3,8 M4 22 19,05 36 Z1892/22x19,05x36
blue Z1892/28x21,75x18-03 1 5,2 M6 28 21,75 18 Z1892/28x21,75x18
red Z1892/28x21,75x28-03 1 5,2 M6 28 21,75 28 Z1892/28x21,75x28
yellow Z1892/28x21,75x34-03 1 5,2 M6 28 21,75 34 Z1892/28x21,75x34

The round slide retainer Z1892/... and retainer Z1893/... have been extended with an additional size and various spring thicknesses. The slide retainer is noted for its positive and frictional connection, which ensures safe and reliable locking. Through a special low-friction functioning principle, the slide retainer is especially suitable for use in clean-room technology.

  • Holding forces from 1-36 kg
  • No lubrication necessary
  • Suitable for clean rooms
  • Roller bar nitrided with titanium
  • Small mounting dimensions
  • Exchangeable spring with different forces
  • Temperature-resistant to 220°C