text.skipToContent text.skipToNavigation

Z960/d1xl1

Spiraalkern, enkelgangig

Z960/d1xl1

max. 250 °C
2.0401

Prijzen en winkelmandje na aanmelding zichtbaar.
Registreren

Keuze van productvarianten

p1 a1 d2 d1 l1 Productnummer CAD-gegevens
14 35 8 12 125 Z960/12x125
14 35 8 12 200 Z960/12x200
14 35 11 16 125 Z960/16x125
14 35 11 16 200 Z960/16x200
14 35 13 20 125 Z960/20x125
14 35 13 20 200 Z960/20x200
14 35 15 25 125 Z960/25x125
14 35 15 25 200 Z960/25x200
18 35 22 32 125 Z960/32x125
18 35 22 32 200 Z960/32x200

The new HASCO spiral cores in brass have been developed especially for efficient, conformal cooling.

Their precise fit into the contour cores in the mould ensures that the cooling medium is guided along the bore wall in the optimum manner. Since the cooling medium is transported over a large area, heat transfer takes place very rapidly.

With their very good resistance to electrochemical corrosion, the spiral cores are suitable for all media such as water, hot steam, oil and air.

Special Features

  • No electrochemical corrosion
  • Effective cooling system
  • High media resistance
  • Extended maintenance intervals
  • Single threaded for parallel circuits
  • Double threaded for series circuits
  • Temperature resistant to 250°C
  • Exclusively from HASCO
  • Compatible with Z96/... and Z961/...

Alle producten uit de categorie - spiraalkern
Z96/d1xl1
Z96/...
Nieuw: Z960/d1xl1 Nieuw: Z960/d1xl1
Z960/...
Z961/d1xl1
Z961/...
Nieuw: Z9610/d1xl1 Nieuw: Z9610/d1xl1
Z9610/...
Z968/d1xl1
Z968/...
Z969/d1xl1
Z969/...