Z1300 | HASCO Portaal
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
augustus 2019

New HASCO guide bush in high-strength aluminium bronze

The new HASCO guide bush Z1300/... in high-strength aluminium bronze ensures particularly accurate guidance for ejector assemblies. Its excellent sliding properties permit a smooth production process.

The guide bushes can withstand very high loads due to their strength and also offer good wear resistance. They have excellent heat resistance and can also be used at high temperatures. They are additionally highly corrosion-resistant. HASCO recommends lubrication with Z261/... heavy-duty lubricant spray.

The new guide bushes, available in 42 dimensions, are coordinated with the HASCO ejector assemblies and compatible with the Z58/... support pillars with a guiding diameter.

Press release