Stepless ejector sleeve | HASCO Portaal
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
juli 2020

New stepless ejector sleeve Z458/...

The extensive range of HASCO ejector elements provides individual solutions for the functional demoulding of plastic parts in injection and compression moulds and diecasting tools.

The new, hardened and nitrided ejector sleeves Z458/... permit the reliable and functional demoulding of complicated components. The ejector sleeves have a stepless transition area to the guide bore, reliably preventing damage to the ejector pins during longer strokes. They simplify the mounting of the ejector pins and, through their nitrided layer, have a higher coefficient of friction and improved protection against corrosion.

The use of suitable demoulding aids has a positive effect on the appearance of components, improves mould function and optimises production. Ejectors are some of the most highly stressed parts in the mould. The consistent HASCO quality fulfils these stringent demands and increases production reliability. 

Press release