HASCO adapters for different locating ring diameters | HASCO Portaal
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
december 2019

HASCO adapters for different locating ring diameters

A locating ring facilitates the installation of injection moulds in the machine. Where the machine and mould have different diameters, the new HASCO locating ring adapters Z7500/... allow tool-free adaption with no need for machining.

The spring washers supplied with the adapter ensure its frictional tensioning. A large lead-in chamfer allows easy installation in the injection mould with an 8 mm guide. Lever slots are provided as a dismantling aid.

The stainless steel locating ring adapters are suitable for cleanrooms and come in inch and metric versions. All the locating ring adapters have an unambiguous laser inscription to ensure rapid and error-free deployment of the correct adapter in production.

Press release