New HASCO ejector configurator | HASCO Portaal
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
The easy route to a customised ejector with the new HASCO ejector configurator

HASCO's new, innovative ejector configurator enables users to conveniently configure ejector pins in any desired lengths online. The Z40/... and Z41/... are currently available from the extensive ejector range, and further variants will be following shortly. Alongside different diameters and freely definable lengths, four different tolerance levels are available to choose from: the ready-to-install tolerances of +/-0.01 mm and 0/+0.02 mm, and the oversize tolerances of 0/+0.1 mm and 0/+2 mm. The flexibility achieved in this way allows users to select the correct ejector pin for each application.

HASCO has designed the new online configurator to be highly transparent and user-friendly. The delivery time and net price can be called up with a single click. By pressing a button next to the price shown, the configured ejector pin can be placed directly in the shopping cart and ordered in the desired quantity. As a flexible tool, the innovative HASCO ejector configurator simplifies and speeds up the ordering process. The service will be continuously expanded through the addition of further ejector types, thus offering even more configuration options. 

Brochure

Link direktly to the shop

Press release