P1 plate extension | HASCO Portaal
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
augustus 2019

Around 2000 new HASCO P1 plates boost flexibility

The HASCO P1/… plates are machined on all sides and fulfil all the requirements of modern mouldmaking. Some 2000 additional variants – dimensions, thicknesses and materials –  allow maximum flexibility and cost-efficiency in the production of injection moulds. This represents a consistent further development of the HASCO plate range in terms of optimum quality, availability and cost-efficiency.

The P1/... is noted for its precision and high-quality surface finish. All the plates are produced in high-quality European steel, with a parallelism of 0.02/100 mm and a peak to valley height of Rz 10 µm. Customers also benefit from an optimised processing allowance as well as from tolerances that are coordinated with the latest production techniques for mouldmaking.

In addition to the precision and quality of the plates, HASCO attaches great importance to ensuring the highest possible availability. Several thousand stress-relieved P1/... plates are ready for delivery from stock at all times. This guaranties very short delivery times.

With its P1/... plate, HASCO offers mouldmakers a standard component with an optimum combination of cost-efficiency, availability, simplicity and precision on the basis of an innovative and efficient production and logistics concept.

Press release