text.skipToContent text.skipToNavigation

Wybór wariantów produktów

P l4 l2 d11 d10 d6 d5 d4 d3 d2 d1 l1 Numer produktu
200 38 18 2,5 1,6 1,4 10 8 5 18 25 56 H6153/25x56
200 45 18 2,5 1,6 1,4 10 8 5 18 25 63 H6153/25x63
285 53 18 2,5 1,6 1,4 10 8 5 18 25 71 H6153/25x71
300 62 18 2,5 1,6 1,4 10 8 5 18 25 80 H6153/25x80
400 82 18 2,5 1,6 1,4 10 8 5 18 25 100 H6153/25x100
400 107 18 2,5 1,6 1,4 10 8 5 18 25 125 H6153/25x125
500 122 18 2,5 1,6 1,4 10 8 5 18 25 140 H6153/25x140
500 142 18 2,5 1,6 1,4 10 8 5 18 25 160 H6153/25x160
315 38 21 4 2 1,6 11 10 7 21 32 63 H6153/32x63
315 45 21 4 2 1,6 11 10 7 21 32 71 H6153/32x71

The Vario Shot® nozzles are particularly suitable for demanding processing applications in the field of technical polymers, and are preferably used in injection moulds in conjunction with hot runners H 4000 /..., H 4010 /... /S etc. or as mono nozzle.

The Vario Shot®-series is perfectly suitable for processing highly reinforced flame and retardant technical polymers.

Special Features

  • All nozzles have a modular design, each system nozzle length can also be supplied as a single nozzle
  • There is a choice of 4 nozzle sizes ranging from 25 to 50 mm nozzle head diameters and melt channel diameters from 5 to 14 mm
  • Heating can be removed without dismantling the sealing ring or gate bush
  • The nozzles are available in lengths of 56 to 300 mm
  • Particularly maintenance-friendly
  • A large range of different tip-geometries allows an optimal stall point quality and an ideal heat conduction into the gate