A5850/b1xl1xn1 | Materiały pomocnicze | Narzędzia, materiały pomocnicze, smary | Z | Katalogu produktu | HASCO Portal
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
A5850/b1xl1xn1

Status indicator, adjustable

A5850/b1xl1xn1

max. 100°C
PA 6

Ceny oraz koszyk są widoczne po zalogowaniu.
Register

Wybór wariantów produktów

b1 l1 n1 Numer produktu Dane CAD
21 94 4 A5850/21x94x4

The new HASCO status indicator A5850/... enables, through its simple design, extremely flexible and unambiguous identification. The tool-free adjustability from green (e.g. enabled) to yellow (e.g. due for maintenance), red (e.g. locked) or blue (e.g. sampling) shows, through clear colour coding, the different tool status.

  • Tool-free adjustment and assembly
  • Colour roll with four different colours (green, yellow, red, blue)
  • Assembly possible without any machining
  • Optimum positioning scope through magnetic fixing
  • Individual and versatile in use
  • Maximum service temperature 100°C
  • Vertical mounting on narrow plates possible
  • Rapid dismantling for cleaning