New high-performance grease Z2600/… especially for clean-room applications | HASCO Portal
Kliknij aby otworzyć/zamknąć Kliknij aby otworzyć/zamknąć
Produkty
Produkty
K-Normalia
P-Normalia
Z-Normalia
Systemy GK
Kontakt
Umów spotkanie
Media społecznościowe
Koszyk

Zaloguj się, aby mieć możliwość użycia tej funkcji.

Nie masz jeszcze konta użytkownika?Zarejestruj się teraz!

Przebieg produktu

Zaloguj się, aby mieć możliwość użycia tej funkcji.

Nie masz jeszcze konta użytkownika?Zarejestruj się teraz!

text.skipToContent text.skipToNavigation
czerwca 2021

New high-performance grease Z2600/… especially for clean-room applications

As a reliable full service provider, HASCO offers in its extensive product portfolio not only standardised quality mould units and individual hot runner systems but also, among other things, numerous proven aids for mouldmaking.

Heavy-duty lubricant offers optimum protection

There are a large number of moving tool components in injection moulding machines that have to be lubricated with grease to reduce wear and tear. Universal high-performance lubricants with long-term effectiveness offer optimum protection.

New high-performance grease Z2600/… complies with FDA purity regulations

The new heavy-duty lubricant Z2600/… from HASCO can also be used safely when direct contact with food cannot be excluded. It is registered to NSF H1, complies with the FDA purity regulations and is therefore ideal for use in the food industry.

Highly pressure-resistant, oxidation-resistant, does not emulsify in water

The maximum service temperature is 160°C with a melt point of 250°C. The high-performance grease is also highly pressure-resistant, oxidation-resistant and does not emulsify in water. The lubricant is available in three variants. Apart from the 90 g and 180 g containers with a practical pump dispenser, there is also a 1000 g container, that could be for useful when you have large machines and moulds.

Download press release