Extensions ejector configurator | HASCO Portal
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
października 2020

Extensions to the HASCO ejector configurator

With its newly extended ejector configurator, HASCO enables its customers to readily configure ejectors online that are to be cut to customised lengths. A large number of ejector pins, sleeves and flat ejectors have been added to the range at the same time.

In addition to different diameters and freely definable lengths, four tolerance steps that are now established in mouldmaking are available, from 0/+2 to +/-0.01 mm. The resulting flexibility ensures that the appropriate ejector can be selected for each individual application.

Flexible, transparent and user-friendly

HASCO has designed its new online configurator to be highly transparent and user-friendly. The length is defined in just a few clicks, and the delivery time and price are displayed directly. Short delivery times permit efficiency and security in the ordering process.

Press release