HASCO's P1 plate meets the requirements of present-day mouldmaking
With its new P1/... plate, machined on all sides, HASCO ensures that mouldmakers benefit from the maximum possible flexibility and cost efficiency in the production of injection moulds. As a contemporary answer to the requirements of present-day mouldmaking, the new P1 plate marks a consistent further development of the HASCO plate range in respect of optimum quality, availability and cost efficiency.
Precision and quality
The new P1 is noted for its precision and surface finish. All the plates are produced in high-quality European steel, with a parallelism of 0.02/100 mm and a peak to valley height of Rz 10 µm. Customers also benefit from an optimised processing allowance as well as from tolerances that are coordinated with the latest production techniques for mouldmaking.
Maximum availability – stress-relieved
In addition to the quality of its plates, HASCO attaches special importance to ensuring their maximum possible availability. Several thousand stress-relieved P1 plates are kept permanently in stock. Guaranteeing very short delivery times.
Conclusion
With the new P1 plate, HASCO is offering mouldmakers a standard component with a unique combination of availability, simplicity and precision, based on an innovative production and logistics concept.
About HASCO
HASCO is the world's leading supplier of modular standard components and accessories for mouldmaking. More than 700 employees worldwide are engaged in making mould building easy – through innovativeness, agility, simplicity and performance.
Downloads:
Press information
Brochure
More on our
microsite.