Primezone H1281/… | HASCO Portal
Kliknij aby otworzyć/zamknąć Kliknij aby otworzyć/zamknąć
Produkty
Produkty
K-Normalia
P-Normalia
Z-Normalia
Systemy GK
Kontakt
Umów spotkanie
Media społecznościowe
Koszyk

Zaloguj się, aby mieć możliwość użycia tej funkcji.

Nie masz jeszcze konta użytkownika?Zarejestruj się teraz!

Przebieg produktu

Zaloguj się, aby mieć możliwość użycia tej funkcji.

Nie masz jeszcze konta użytkownika?Zarejestruj się teraz!

text.skipToContent text.skipToNavigation
czerwca 2021

Primezone H1281/… now available with 40 and 48 control zones


HASCO hot runner has extended its hot runner product portfolio with additions to its range of Primezone H1281/… control units. With immediate effect, the new hot runner controller H1281 is also available with 40 and 48 control zones. HASCO has thus closed the previous gap and has completed the range up to 96 control zones.

Compact tabletop versions

Both models are available in the newly developed compact tabletop housing with outside dimensions of only 456 x 556 x 409 mm. On the one hand, this saves space in the frequently tight working environment of the mould shop, and, on the other, it gives you the flexibility to place the control unit near the injection moulding machine, on a trolley or small table.

Intuitive operation with touch screen display similar to a smartphone

The generously sized 10" touch screen display offers an outstanding overview of all functions and allows easy operation of the controller. Innovative operating functions support the user during input at all navigation levels. The intuitive and multi-lingual user interface is similar to modern smartphones, whereby the most important settings can be activated very quickly and easily without the need for any operating instructions.

The new units with 40 and 48 control zones can be ordered immediately

The new devices are available as standard in the customary HASCO and custom wiring specifications. The two additions to the range can be ordered now from HASCO now for delivery from July 2021.

Download press release