plug baffles Z9650 | HASCO Portal
Kliknij aby otworzyć/zamknąć Kliknij aby otworzyć/zamknąć
Produkty
Produkty
K-Normalia
P-Normalia
Z-Normalia
Systemy GK
Kontakt
Umów spotkanie
Media społecznościowe
Koszyk

Zaloguj się, aby mieć możliwość użycia tej funkcji.

Nie masz jeszcze konta użytkownika?Zarejestruj się teraz!

Przebieg produktu

Zaloguj się, aby mieć możliwość użycia tej funkcji.

Nie masz jeszcze konta użytkownika?Zarejestruj się teraz!

text.skipToContent text.skipToNavigation
czerwca 2021

HASCO plug baffles enable efficient cooling

Cores in injection moulding tools generally have to be cooled. For conventional temperature control the cooling channel bores have very little space available. Plug baffles provide the optimum solution for this.

Especially for high-temperature applications

The new HASCO plug baffles for core cooling Z9650/… offer optimum conditions for efficient cooling, especially with high-temperature applications with water and oil up to 180 °C.

Resistant to chemicals

The baffles are noted for their high chemical resistance, and can be easily cut to the relevant length. They also feature optical recognition of the baffle alignment and, through an internal thread, can be easily and quickly dismantled.

Individually combinable

With its exceptional variety of standardised components and combination possibilities, HASCO makes it possible for tool- and mouldmakers all over the world to efficiently cool their injection moulding tools. Constant extensions to the product range provide future-oriented solutions to all challenges occurring in modern temperature control technology.

Download press release