H1242/n1xI

Controlador de temperatura multi-canal, with touch-screen, 2 to 8

H1242/n1xI

Preços e carrinho são visíveis depois de ter feito o log on.
Registar

Selecione as variantes do produto

n1 I N° do produto
2 16 H1242/2x16
3 16 H1242/3x16
4 16 H1242/4x16
5 16 H1242/5x16
6 16 H1242/6x16
7 16 H1242/7x16
8 16 H1242/8x16

The touch screen display on the new multi-hot runner control unit H 1242 /... permits the rapid and straightforward setup of hot runner systems. The parameters of all the zones are clearly set out.

Grouped control points, setpoint adjustments and the colour display make for easy operation.

Special Features

  • Colour overview display showing all the groups
  • Program and group names 
  • Bar diagram
  • Setpoint value entry via a numeric keypad
  • Button for calling up the diagnosis menu
  • Help menu for error messages
  • Parameter tables with text
  • Storage and updating via USB stick
  • Timer function
  • Language selection