H1242/n1xI

Controlador de temperatura multi-canal, with touch-screen, 68 to 128

H1242/n1xI

Preços e carrinho são visíveis depois de ter feito o log on.
Registar

Selecione as variantes do produto

h1 n1 I N° do produto
1010 68 16 H1242/68x16
1010 69 16 H1242/69x16
1010 70 16 H1242/70x16
1010 71 16 H1242/71x16
1010 72 16 H1242/72x16
1010 73 16 H1242/73x16
1010 74 16 H1242/74x16
1010 75 16 H1242/75x16
1010 76 16 H1242/76x16
1010 77 16 H1242/77x16

The touch screen display on the new multi-hot runner control unit H 1242 /. . . permits the rapid and straightforward setup of hot runner systems.

The parameters of all the zones are clearly set out.

Grouped control points, setpoint adjustments and the colour display make for easy operation.

Special Features

  • Colour overview display showing all the groups 
  • Program and group names
  • Bar diagram
  • Setpoint value entry via a numeric keypad
  • Button for calling up the diagnosis menu
  • Help menu for error messages
  • Parameter tables with text
  • Storage and updating via USB stick
  • Timer function
  • Language selection