Z43/d1xl1 | Extrator cilindrico | Extrator | Extração | Z | Catálogo do produto | HASCO Portal
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
Z43/d1xl1

Extrator cilíndrico, com cabeça cónica, temperado e nitrurado, tipo D

Z43/d1xl1

WAS (~ 1.2343)
DIN 1530-3

Preços e carrinho são visíveis depois de ter feito o log on.
Registar

Selecione as variantes do produto

k1 d2 d1 l1 N° do produto Dados CAD
1,8 4,5 3 100 Z43/3x100
1,8 4,5 3 160 Z43/3x160
1,8 4,5 3 200 Z43/3x200

The innovative HASCO ejector configurator enables users to readily configure ejector pins online in customised lengths.

This tool considerably simplifies and speeds up the ordering process. 

Special  Features

  • Different diameters and freely definable lengths to choose from in a wide range of tolerance levels 
  • Ready-to-install, precision tolerances of up to ± 0.01mm
  • Transparent, user-friendly process 
  • Delivery time and customised price are displayed directly
  • Easy transfer to the shopping cart